KIL_F_BUIG3_Angled
* Representative image
KIL_F_BUIG3_Angled

BUIG11 - 5" Iron Insulated Ground Bushing

Brand:

Catalog ID:

BUIG11

5" Iron Insulated Ground Bushing

Lay-in lug style provides an easy means of inserting a ground wire. Dual-rated aluminum grounding lugs may be used with copper or aluminum grounding conductors. Insuliner temperature rated at 150ºC. Malleable iron construction ensures mechanical protection for the raceway. Zinc electro-plated for corrosion protection.

Product details

General

Application
For use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Zinc
Series
BUIG
Type
Insulated Grounding Bushing
UPC
783936110981

Dimensions

Dimensions
6.1 in x 5.9 in x 0.625 in
Gross Weight with Packaging
1.1
Height
0.625 in
Hub Size
5"
Length
6.1 in
Width
5.9 in

Logistics

Carton Quantity
100

Resources and downloads