KIL_F_BUIG3_Angled
* Representative image
KIL_F_BUIG3_Angled

BUIG7 - 2-1/2" Iron Insulated Ground Bushing

Brand:

Killark

Catalog ID:

BUIG7

2-1/2" Iron Insulated Ground Bushing

Lay-in lug style provides an easy means of inserting a ground wire. Dual-rated aluminum grounding lugs may be used with copper or aluminum grounding conductors. Insuliner temperature rated at 150ºC. Malleable iron construction ensures mechanical protection for the raceway. Zinc electro-plated for corrosion protection.

Product details

General

Application
For use on threaded rigid/IMC conduit to provide a means of grounding conduit through an insulated bushing.
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Zinc
Series
BUIG
Type
Insulated Grounding Bushing
UPC
783936110936

Dimensions

Dimensions
3 in x 2.7 in x 0.625 in
Gross Weight with Packaging
0.6
Height
0.625 in
Hub Size
2-1/2"
Length
3 in
Width
2.7 in

Logistics

Carton Quantity
10

Resources and downloads