KIL_F_K07541-G_Side
* Representative image
KIL_F_K07541-G_Side

K03841-G - 3/8" 45° Liquidtight Connector Insulated Grounding Lug

Brand:

Killark

Catalog ID:

K03841-G

3/8" 45° Liquidtight Connector Insulated Grounding Lug

  • Lay-in grounding lug
  • Plated steel for excellent durability
  • Insulated throat fittings protect conductors from insulation damage

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Grounding Style
External Lug
Insulation Type
Nylon
Material
Steel
Series
K Series
Style
45 Degree
Type
  • 45 Degree Liquidtight Grounded Insulated Connector
  • 45 Degree Liquidtight Grounded Insulated Connector
UPC
783936383712

Dimensions

Hub Size
3/8"

Certifications And Compliance

CSA File Number
LR70873
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number
E22699/E152165

Logistics

Carton Quantity
25