text.skipToContent text.skipToNavigation

K1001-MG

by Killark 

Catalog ID: K1001-MG

1" Straight Liquidtight Connector w/Mesh Grip

  • Split nylon gland ring for easy installation and greater comopression
  • Digging locknut
  • Sealing o-rings included
  • Reusable
  • Stainless steel mesh grip is corrosion resistant and prevents conduit pull out in high stree installations

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

Product Details

General

Color Gray
Finish Type Zinc Plated
Insulation Type Insulated
Material Steel
Mesh Grip Yes
Series K Series
Style Straight
Type Straight Liquidtight Insulated Connector w/Mesh Grip
UPC 783936383286

Dimensions

Hub Size 1"

Certifications and Compliance

CSA File Number LR70873
Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number E22699

Logistics

Carton Quantity 10

Resources/Downloads