KIL_F_K07591_Side
* Representative image
KIL_F_K07591_Side

K15091 - 1 1/2" 90° Liquidtight Connector Insulated

Brand:

Killark

Catalog ID:

K15091

1 1/2" 90° Liquidtight Connector Insulated

  • Split nylon gland ring for easy installation and greater comopression
  • Digging locknut
  • Sealing o-rings included
  • Reusable

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Finish Type
Zinc Plated
Insulation Type
Nylon
Material
Steel
Series
K Series
Style
90 Degree
Type
  • 90 Degree Liquidtight Insulated Connector
  • 90 Degree Liquidtight Insulated Connector
UPC
783936991573

Dimensions

Hub Size
1-1/2"

Certifications And Compliance

CSA File Number
LR70873
Hazardous Rating(s)
Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number
E22699

Logistics

Carton Quantity
5

Resources and downloads