text.skipToContent text.skipToNavigation

K2001

by Killark 

Catalog ID: K2001

2" Straight Liquidtight Connector Insulated

  • Split nylon gland ring for easy installation and greater comopression
  • Digging locknut
  • Sealing o-rings included
  • Reusable

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

Product Details

General

Color Gray
Finish Type Zinc Plated
Insulation Type Insulated
Material Iron, Malleable
Series K Series
Style Straight
Type Straight Liquidtight Insulated Connector
UPC 783936998596

Dimensions

Hub Size 2"

Certifications and Compliance

CSA File Number LR70873
Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number E22699

Logistics

Carton Quantity 5

Resources/Downloads