text.skipToContent text.skipToNavigation

K40091-G

by Killark 

Catalog ID: K40091-G

4" 90° Liquidtight Connector Insulated Grounding Lug

  • Lay-in grounding lug
  • Plated steel for excellent durability
  • Insulated throat fittings protect conductors from insulation damage

Liquidtight fittings are used with metallic and non-metallic conduit to seal out water, oil, and dust in applications food processors, beverage & chemical plants, plastics fabricators, machine shops, etc.

Product Details

General

Color Gray
Finish Type Zinc Plated
Grounding Style External Lug
Insulation Type Nylon
Material Iron, Malleable
Series K Series
Style 90 Degree
Type 90 Degree Liquidtight Grounded Insulated Connector
UPC 783936383705

Dimensions

Hub Size 4"

Certifications and Compliance

CSA File Number LR70873
Hazardous Rating(s) Suitable for use in hazardous location applications when installed according to NEC Articles 501.10(B) (Class I, Division 2) or 502.10(A)(B) (Class II, Divisions 1 & 2) and 505.15(C) (Class I Zone 2).
UL File Number E22699/E152165

Resources/Downloads