WBP_24GEXTENDCAP2PK_PRODIMAGE
WBP_24GEXTENDCAP2PK_PRODIMAGE

CFB2G & CFB4G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

24GEXTENDCAP2PK

Concrete Floors, Recessed, CFB2G & CFB4G Rectangular Series, 1/2" Pre-pour Extension Caps, 2 Pack

2 and 4-Gang Extender Caps

Product details

General

Application
For Use with Concrete Floor Boxes
Color
Yellow
Construction
PVC
Construction Material - Main
2 Meunt
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Thermoplastic
Mounting Method
Mounts to Metallic Concrete Cover
Mounting Type
(4) Tab Mount
Number of Gang(s)
2 or 4-Gang
Size
Standard Sized Product
Sub Brand
Recessed Concrete Floor Boxes
Type
1/2" Prepour Concrete Extension Caps
Typical Application
Pre-concrete Pour
UPC
783585547398

Dimensions

Length
10.67 in
Width
6.19 in

Certifications And Compliance

Industry Standard(s)
UL 514

Logistics

Carton Quantity
24