2-Gang Rectangular Clear Polycarbonate Carpet Flange
Request a Quote
Brand:
Raco
Catalog ID:
6296
Prop 65 - Cancer & Reproductive Harm Notice
2-Gang Rectangular Clear Polycarbonate Carpet Flange
Rectangular carpet flanges are available in brass or clear polycarbonate
Fits RACO® brass rectangular covers
Clear polycarbonate construction
Product details
Resources and downloads
Product details
General
Accessory Type
Cover
Application
Carpet
Color
Clear
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
6296
Number of Gang(s)
2-Gang
Size
2-Gang
Type
Flanges
UPC
050169062968
Dimensions
Dimensions
7.59 in x 5.51 in x 0.31 in
Height
0.31 in
Length
7.59 in
Weight
0.12 lb
Width
5.51 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2800
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
6296
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions