text.skipToContent text.skipToNavigation

24GCFFCVRBRS

by multiple brands 

Catalog ID: 24GCFFCVRBRS

Floor Boxes, 2/4-Gang, Furniture FeedCarpet Cover, Brass Powder Coat Finish

Carpet Cover

Product Details

General

Application For Use with Concrete Floor Boxes
Application - For Use On Concrete
Color Brass Powder Coat
Construction Cast
Construction Material - Main Metallic
Cover Shape Rectangle
Cover Type Rectangle
EU RoHS Indicator Contact Manufacturer
Finish Type Brass
Mounting Type Mounts to Box
Series Recessed - CFB Series
Size Standard Sized Product
Sub Brand Concrete Floor Boxes
Type Access Floor Box Carpet Furniture Feed Cover
Type of Use Carpet, Furniture Feed
Typical Application Carpet, Furniture Feed
UPC 783585446592

Conductor Related

Cable Entry Through Cover Flaps

Certifications and Compliance

Industry Standard(s) UL 514

Resources/Downloads