WBP_2GAFBCVRALU_PRODIMAGE
WBP_2GAFBCVRALU_PRODIMAGE

2-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

2GAFBCVRALU

Raised Access or Wooden Floors, Recessed, 2-Gang AFB Series, Cover Assembly, Aluminum Powder Paint Finish

Flush Furniture Feed; 2" Hub & 1" Hub w/ 3/4" Reducer

Product details

General

Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Color
Aluminum Powder Coat
Construction
Cast Aluminum
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Cast Aluminum
Mounting Method
Mounts to Box
Mounting Type
(4) Screw Mount
Number of Gang(s)
2-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size
2-Gang
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Recessed Access Floor Box Cover
Type of Use
Carpet/Surface
Typical Application
Carpet/Surface
UPC
783585526898

Dimensions

Length
15 in
Width
8.75 in

Conductor Related

Cable Entry
(2) Egress Doors

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
1
Pallet Quantity
96