text.skipToContent text.skipToNavigation

5236

By Raco 

Catalog ID: 5236

By Raco
Catalog ID:  5236
DISCONTINUED - Suggested Sub 6500BR-5

Product Details

General

Application
  • Carpet
  • Tile
  • Wood
Color Brass
Cover Shape Rectangle
Cover Type Rectangle
Type Covers
Type of Use Wood
UPC 050169052365

Logistics

Carton Quantity 6
Pallet Quantity 1134

Resources and Downloads

Specifications

SDS