Round Floor Box Duplex Brass Cover with Lift Lids
Request a Quote
Brand:
Raco
Catalog ID:
6249
Prop 65 - Cancer & Reproductive Harm Notice
Round Floor Box Duplex Brass Cover with Lift Lids.
Product details
Resources and downloads
Product details
General
Application
Carpet
Tile
Color
Cover Shape
Round
Cover Type
Round
EU RoHS Exemption
6c
EU RoHS Indicator
Yes
Material
Brass
Paintable/Stainable
No
Type
Covers
UPC
050169062494
Dimensions
Dimensions
3.87 in x 3.87 in x 0.16 in
Height
0.16 in
Length
3.87 in
Weight
0.75 lb
Width
3.87 in
Certifications And Compliance
Certified Listed
UL Listed
Industry Standard(s)
UL 514A
Logistics
Carton Quantity
40
Minimum Pack Quantity
1
Pallet Quantity
5760
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
6249
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions