text.skipToContent text.skipToNavigation

6255

by Raco 

Catalog ID: 6255

4 in. Round Concrete Floor Box, Stamped Steel Box with 1/2 & 3/4 in. KO's and Adjustable Height Feature

  • Stamped steel, concrete tight, fully adjustable.
  • Zinc coated finish.
  • 1/2", 3/4", 1", and 1-1/4" knockouts; all bottom knockouts are accessible.
  • Brass tile flange provided with box.
  • RACOî 6236 and 6235 carpet flange must be ordered separately (included brass tile ring must be discarded before installing carpet flange).
  • RACO® 6249, 6284, 6285, 6987 brass cover must be ordered separately.
  • Interior and exterior leveling screws permit adjustment to meet finished floor.
  • Disposable concrete cap to prevent the entry of concrete during pour included.
  • Use where minimum concrete pour depth is 4 in
  • 54.0 cu. in. capacity
  • Height adjustment up to 1-1/4 in. before pour
  • Brass tile flange included

Product Details

General

Application Carpet
Color Gray
Cover Shape Round
Cover Type Round
EU RoHS Indicator Contact Manufacturer
Material 6255
Number of Gang(s) 1-Gang
Type Boxes
Type of Use Concrete
UPC 050169062555
Wiring System Conduit

Dimensions

Cubic Capacity 54.0 cu.in
Height 3.875 in
Length 6 in
Weight 2.46 lb
Width 4.813 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 4
Minimum Pack Quantity 1
Pallet Quantity 384 EA

Resources/Downloads

Specifications

Terms and Conditions