6258
6258
Discontinued

6258 - Discontinued No Sub

Brand:

Raco

Catalog ID:

6258

DISCONTINUED - 1-Gang Adjustable Floor Box for Concrete Pour

  • Stamped steel, concrete tight, fully adjustable.
  • Zinc coated finish.
  • Brass tile flange provided with box.
  • RACO® 6292 or 6295 carpet flange must be ordered separately.
  • RACO® 6250, 6288, 6289, or 6291 brass cover must be ordered separately.
  • Interior and exterior leveling screws permit adjustment to meet finished floor.
  • Disposable concrete cap to prevent the entry of concrete during pour included.

Product details

General

Application
Concrete
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Steel
Size
1-Gang
Type
Boxes
Type of Use
Concrete
UPC
050169062586
Wiring System
Conduit

Dimensions

Cubic Capacity
37.3 cu.in
Dimensions
6 in x 4.81 in x 2.74 in
Height
2.74 in
Length
6 in
Weight
3.06 lb
Width
4.81 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
384