1-Gang Adjustable Rectangular Floor Box for Concrete Pour
Request a Quote
Brand:
Raco
Catalog ID:
6264
Prop 65 - Cancer & Reproductive Harm Notice
1-Gang Adjustable Rectangular Floor Box for Concrete Pour
Cast iron, water-tight body, fully adjustable.
Gray powder coat paint inside and out for additional corrosion resistance.
3/4" threaded conduit openings are standard.
Brass tile flange provided with box.
RACO® 6292 or 6295 carpet flange must be ordered separately.
RACO® 6250, 6288, 6289, or 6291 brass cover must be ordered separately.
Interior and exterior leveling screws permit adjustment to meet finished floor.
Disposable concrete cap to prevent the entry of concrete during pour included.
Product details
Resources and downloads
Product details
General
Application
Concrete
Cover Shape
Rectangle
Cover Type
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Cast Iron
Number Of Outlets
4
Size
1-Gang
Type
Boxes
Type of Use
Concrete
UPC
050169062647
Wiring System
Conduit
Dimensions
Cubic Capacity
30 cu.in
Dimensions
3.69 in x 4.81 in x 2 in
Height
2 in
Length
3.69 in
Weight
3.9 lb
Width
4.81 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
420
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
6264
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
Weatherproof Boxes, Covers & Lighting D1-D50
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions