text.skipToContent text.skipToNavigation

6269

by Raco 

Catalog ID: 6269

2-Gang Concrete Floor Box, Cast Iron Box with 3/4 in. Threaded Hubs and Adjustable Height Feature

  • Cast iron, water-tight body, fully adjustable.
  • Gray powder coat paint inside and out for additional corrosion resistance.
  • Interior and exterior leveling screws permit adjustment to meet finished floor.
  • Removable partitions included to meet larger capacity requirements on two and three gang boxes.
  • Disposable concrete cap to prevent the entry of concrete during pour included.
  • 3/4" threaded conduit openings are standard.
  • RACO® 6250, 6288, 6289, or 6291 brass cover must be ordered separately.
  • Use where minimum concrete pour depth is 3-3/4 in
  • 34.80 cu. in. capacity middle gang; 36.50 cu. in. capacity end gang
  • Height adjustment up to 1-1/4 in. before pour
  • 2-removable partitions included

Product Details

General

Application Concrete
Color Gray
Cover Shape Rectangle
Cover Type Rectangle
EU RoHS Indicator Contact Manufacturer
Material 6269
Number Of Outlets 6 (Side Only)
Number of Gang(s) 3-Gang
Size 2-Gang
Type Boxes
Type of Use Concrete
UPC 050169062692
Wiring System Conduit

Dimensions

Cubic Capacity 36.5 cu.in
Dimensions 4.25 in x 8.128 in x 3.5 in
Height 3.5 in
Length 4.25 in
Weight 7.35 lb
Width 8.128 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Pallet Quantity 320

Resources/Downloads

Specifications

Terms and Conditions