text.skipToContent text.skipToNavigation

6500NI - Discontinued See Sub 6500NI-5

by Raco 

Catalog ID: 6500NI

DISCONTINUED - See Sub 6500NI-5

  • Contains low profile. 15A 125V tamper resistant receptacle.
  • Adjustable up to 3/4".
  • Template and instructions included
  • Receptacle outlets accessible by removing threaded plugs
  • Rectangular cover is has nickel finish
  • UL and CSA listed

Product Details

General

Application
  • Carpet
  • Tile
  • Wood
Color Nickel
Cover Shape Rectangle
Cover Type Rectangle
EU RoHS Indicator Contact Manufacturer
Material Steel
Number of Gang(s) 1-Gang
Size 1-Gang
Type
  • Boxes
  • Covers
Type of Use Wood
UPC 050169953167

Dimensions

Cubic Capacity 18.5 cu.in
Dimensions 3.25 in x 5.438 in x 4.75 in
Height 4.75 in
Length 3.25 in
Weight 1.401 lb
Width 5.438 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Minimum Pack Quantity 10
Pallet Quantity 640

Resources/Downloads