WBP_AFB2G50_PRODIMAGE
WBP_AFB2G50_PRODIMAGE
WBP_AFB2G50_cov_off_PRODIMAGE

2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

Brand:

Catalog ID:

AFB2G50

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 2-Gang AFB Series, 5.50" Deep Rectangular Box with Installation Cover

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application
  • For Use in Raised Access or Wooden Floors
Application - For Use On
Raised Access; Wood
Color
  • Steel
Construction
Folded
Construction Material - Main
Steel
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Knockouts
2) 1"-2", 8) 3/4"-1 1/4"
Material
Pre Galvanized Steel
Mounting Method
Drop-Into Floor
Mounting Type
Mechanical Mount
Number of Gang(s)
2-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size
Standard Sized Product
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
  • Recessed Access Floor Box
  • Recessed Access Floor Box
UPC
783585447193

Dimensions

Dimensions
6.62 in x 12.67 in x 5.06 in
Height
5.06 in
Length
6.62 in
Width
12.67 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
1
Pallet Quantity
90