WBP_AFBS1R4GRY_PRODIMAGE
WBP_AFBS1R4GRY_PRODIMAGE
WBP_AFBS1R4_Install_PRODIMAGE

Recessed 4" Series, Cast Aluminum Box with Gray Powder Coat Cover

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AFBS1R4GRY

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box with Gray Powder Coat Cover

  • Recessed 4" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.50" thick
  • Kit includes (1) AFBS1R4BASE Box, (1) AFBS1R4CVRGRY Cover

Low Profile Surface Cover with One Large Cable Egress Door

Product details

General

Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Color
Gray Finish
Construction
Fabricated
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Knockouts
4) 1/2", 1) 1/2"- 1"
Material
Composite
Mounting Method
Drop-Into Floor
Mounting Type
Mechanical Mount
Series
Recessed Round - AFB Series
Size
4 Inch Round
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Recessed Access Floor Box and Cover
UPC
783585545288

Dimensions

Height
5.65 in

Conductor Related

Cable Entry
(2) Egress Doors

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514