WBP_S1R6FFCVRBRS_PRODIMAGE
WBP_S1R6FFCVRBRS_PRODIMAGE

6" Furniture Feed Series, Cover Assembly, Brushed Brass Plated Finish

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AFBS1R6FFCVRBRS

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Cover Assembly, Brushed Brass Plated Finish

Low Profile Surface Furniture Feed Cover; 2" Hub & 3/4" Hub

Product details

General

Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Color
Black Powder Coat
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Finish Type
Brass
Material
Composite
Mounting Method
Mounts to Box
Mounting Type
(3) Screw Mount
Series
Recessed Furniture Feed - AFB Series
Size
6 Inch Round
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Furniture Feed Access Floor Box Cover
UPC
783585545110

Dimensions

Length
7.5 in
Width
7.5 in

Conductor Related

Cable Entry
Threaded Hubs

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514