WBP_AFBS1R6GROM_PRODIMAGE
WBP_AFBS1R6GROM_PRODIMAGE
WBP_AFBS1R6GROM_alt_PRODIMAGE

6" Furniture Feed Series, Cast Aluminum Box, Replacement Low Voltage Gromment

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AFBS1R6GROM

Raised Access or Wood Floorboxes, 6" Furniture Feed Series, Cast Aluminum Box, Replacement Low Voltage Gromment

  • Replacement Low Voltage Gate for AFBS1R6BASE Box

Replacement Low Voltage Grommet

Product details

General

Accessory Type
Grommet
Application
For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Color
Black Finish
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Series
Recessed Furniture Feed - AFB Series
Size
6 Inch Round
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
Recessed Access Floor Box Accessory
UPC
783585545219

Conductor Related

Cable Entry
From Top

Certifications And Compliance

Industry Standard(s)
cULus