text.skipToContent text.skipToNavigation

CEXT332FWL01XP

by Hubbell Wiring Device-Kellems 

Catalog ID: CEXT332FWL01XP

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 332 Family, Female/Open Connection, 1' Length

  • CONNEXION 2.0 Extender Cable
  • 332 Wiring Configuration
  • Female (power "IN") / Open End (power "OUT") Ends Allowing Them to be Connected in the Field as Needed

332 Family, Female/Open Connection

Product Details

General

Application For Use in Raised Access Floors
Application - For Use On Raised Access
Color Metallic
Construction Fabricated
EU RoHS Indicator Contact Manufacturer
Material Composite
Mounting Method Access Floor
Series Zone Distribution
Sub Brand Connexions Zone Distribution System
Type 2.0 Extender Cable
UPC 783585526553

Dimensions

Length 12 in

Certifications and Compliance

Industry Standard(s) cULus

Resources/Downloads