WBP_CEXT422MFL05_PRODIMAGE
WBP_CEXT422MFL05_PRODIMAGE

2.0 Extender Cables, 422 Family, Male/Open Connection, 15' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CEXT422MWL15

Raised Access Floorboxes, CONNEXION Zone Distribution System, 2.0 Extender Cables, 422 Family, Male/Open Connection, 15' Length

422 Family, Male/Open Connection

Product details

General

Application
For Use in Raised Access Floors
Application - For Use On
Raised Access
Color
Metallic
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Material
Composite
Mounting Method
Access Floor
Series
Zone Distribution
Sub Brand
Connexions Zone Distribution System
Type
2.0 Extender Cable
UPC
783585526461

Dimensions

Length
180 in

Certifications And Compliance

Industry Standard(s)
cULus