WBP_CFB6RCVRR075_PRODIMAGE
WBP_CFB6RCVRR075_PRODIMAGE

6-Gang CFB Series Box for Round Covers, 3/4" Stackable Rings, Prepour Installation

Brand:

Hubbell Premise Wiring

Catalog ID:

CFB6RCVRR075

Concrete Floorboxes, Recessed, 6-Gang CFB Series Box for Round Covers, 3/4" Stackable Rings, Prepour Installation

  • CFB2G Series Concrete Round Cover Floorbox Pre-pour Stackable Ring
  • Increases Box Height by ¾" Increments
  • MUST BE INSTALLED BEFORE CONCRETE POUR

3/4" Stackable Ring

Product details

General

Accessory Type
Adjustment Rings
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
Metallic
Construction
Fabricated
Cover Shape
Rectangle; Round
Cover Type
Rectangle; Round
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Cast Into Concrete
Mounting Type
Screw Mount
Number of Gang(s)
2-Gang
Series
Recessed - CFB Series
Size
2-Gang;4-Gang;6-Gang;10-Gang
Type
Prepour Stackable Ring
UPC
783585546018

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
25
Pallet Quantity
2250