WBP_RAFB4SPTL14_PRODIMAGE
WBP_RAFB4SPTL14_PRODIMAGE

RAFB4 Series, Mounting Plate, 1-Gang, (1) Simplex 1.40" Diameter Opening

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RAFB4SPTL14

SystemOne 1-Gang Round Recessed Floor Box Plate, 1.4" Simplex Opening

  • Plate for Use in SystemOne 4-Gang Recessed Round Floorboxes
  • 1-Gang- (1) Single Receptacle Opening with 1.40" Diameter

Sub-Plate with (1) Twist-Lock®/ Simplex 1.40" Dia. Opening

Product details

General

Application
  • For Use with Raised Access Floor Boxes
Application - For Use On
Raised Access; Wood
Color
  • White
Construction
Stamped
Cover Shape
Round
EU RoHS Indicator
Contact Manufacturer
Material
Galvanized Stamped
Mounting Method
Mounts to Box
Mounting Type
(1) Screw Mount
Series
Recessed Round - RAF Series
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
  • Raised Access Floor Box Sub Plate
  • Raised Access Floor Box Sub Plate
UPC
783585445274

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
50