WBP_CFBS1R4DIV_PRODIMAGE
WBP_CFBS1R4DIV_PRODIMAGE
play
SystemOne Recessed Floor Boxes
WBP_CFBS1R4DIV_alt_PRODIMAGE

Replacement Accessories, Low Voltage Partition

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFBS1R4DIV

Concrete Floorboxes, Recessed, CFBS1R4PFB Box, Replacement Accessories, Low Voltage Partition

Replacement Low Voltage Divider

Product details

General

Accessory Type
Dividers
Application
For Use with Concrete Floor Boxes
Application - For Use On
Concrete
Color
Metallic
Construction
Thermoplastic
EU RoHS Indicator
Contact Manufacturer
Material
Thermoplastic
Mounting Method
Mounts to Sub-Plate
Series
Recessed - CFB Series
Size
4 Inch Round
Sub Brand
Recessed Concrete Floor Boxes
Type
Concrete Floor Box Accessory
UPC
783585544700

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
10