WBP_S1AVHUB15_PRODIMAGE
WBP_S1AVHUB15_PRODIMAGE

1-1/2" Threaded Hub

Brand:

Hubbell Premise Wiring

Catalog ID:

S1AVHUB15

In-Floor Delivery Systems, SystemOne, S1SFBAV Floorbox Series, Replacement Accessory, 1-1/2" Threaded Hub

  • 1-1/2" NPT Threaded Replacement Hub
  • For use with S1SFBAV and S1SFBAVCR

1½" Threaded Hub for use with S1SFBAV Only

Product details

General

Accessory Type
Hubs
Application
  • S1SFBAV Application
Application - For Use On
Concrete
Color
  • Metallic
Construction
Cast
Cover Shape
Round
EU RoHS Indicator
No
Material
Cast Aluminum
Mounting Method
In KO
Series
Flush - S1 Series
Type
  • 1½" Hub
  • 1½" Hub
UPC
783585371689

Dimensions

Dimensions
2.56 in x 2.56 in x 2.05 in
Height
2.05 in
Length
2.56 in
Width
2.56 in

Certifications And Compliance

Industry Standard(s)
cULus

Logistics

Carton Quantity
10