WBP_S1FBCLIP5PK_PRODIMAGE
WBP_S1FBCLIP5PK_PRODIMAGE

Cover Mounting Clips, 5 Pack

Brand:

Hubbell Premise Wiring

Catalog ID:

S1FBCLIP5PK

In-Floor Delivery Systems, SystemOne, Round Flush Floorboxes, Replacement Accessory, Cover Mounting Clips, 5 Pack

  • Replacement Universal Cover Mounting Clips for S1PFB, S1SFB, S1SFBCR, S1SFAV, S1SRAVCR & S1CFB Flush Round SystemOne Floorboxes

Replacement Flush SystemOne Floorbox Mounting Clips; 5 pack

Product details

General

Accessory Type
Mounting Clips
Application
Flush SystemOne Floor Boxes
Application - For Use On
Concrete
Color
Black
Construction
Fabricated
Cover Shape
Round
EU RoHS Indicator
No
Material
Steel
Mounting Method
Mounts to Box
Series
Flush - S1 Series
Type
Replacement Clips
UPC
783585371696

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
25
Pallet Quantity
2100