text.skipToContent text.skipToNavigation

B2433

by Hubbell Wiring Device-Kellems 

Catalog ID: B2433

Floor and Wall Boxes, Flush Concrete Floor Box Series, 3-Gang, Rectangular Steel, Deep, Fully Adjustable, Brass

  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Product Details

General

Application - For Use On Concrete
EU RoHS Indicator No
Material Steel
Series Flush Rectangular - B24 Series
Size 3-Gang
Type Boxes
UPC 783585100234

Certifications and Compliance

Industry Standard(s)
  • CSA File Number LR18416
  • UL File Number E92074