text.skipToContent text.skipToNavigation

B2436

by Hubbell Wiring Device-Kellems 

Catalog ID: B2436

Floor and Wall Boxes, Flush Concrete Floor Box Series, 1-Gang, Rectangular Cast Iron, Deep, Fully Adjustable, Brass

Product Details

General

Application - For Use On Concrete
EU RoHS Indicator No
Finish Type Brass
Material Iron, Cast
Series Flush Rectangular - B24 Series
Size 1-Gang
Type Boxes
UPC 783585100302

Logistics

Carton Quantity 4

Resources/Downloads