text.skipToContent text.skipToNavigation

B2506

by Hubbell Wiring Device-Kellems 

Catalog ID: B2506

Floor and Wall Boxes, Flush Concrete Floor Box Series, Round, CastIron, Deep, Fully Adjustable, Brass

  • Corrosion resistant for on-grade applications
  • 1" NPT threaded conduit access holes for power
  • Oversized threaded conduit access holes for low voltage

Product Details

General

Application - For Use On Concrete
EU RoHS Indicator No
Item Type 3A
Material Iron, Cast
Series Flush Round - B25 Series
Type Boxes
UPC 783585101002
UPC 12 Digit 7818103887099

Dimensions

Dimension - L Length Overall mm 0 mm
Dimension - Thread Size -
Dimension - Width mm 0 mm

Conductor Related

Conductor - Copper Solid Size Range N/A
Conductor - Copper Str Size 300 kcmil
Conductor - Copper Str Size Range 300 kcmil

Certifications and Compliance

Certification - ETL No
Industry Standard(s)
  • CSA File Number LR18416
  • UL File Number E31999
Standards - RoHS Compliance Status CM

Resources/Downloads