text.skipToContent text.skipToNavigation

B253641

by multiple brands 

Catalog ID: B253641

Floor and Wall Boxes, Flush Concrete Floor Box Series, Round, CastIron, Deep, Fully Adjustable, Brass

  • Corrosion resistant for on-grade applications
  • 1" NPT threaded conduit access holes for power
  • Oversized threaded conduit access holes for low voltage

Product Details

General

Application - For Use On Concrete
EU RoHS Indicator No
Material Iron, Cast
Series Flush Round - B25 Series
Type Boxes
UPC 783585102108

Certifications and Compliance

Industry Standard(s)
  • CSA File Number LR18416
  • UL File Number E31999

Logistics

Carton Quantity 4

Resources/Downloads

Customer Notices