text.skipToContent text.skipToNavigation

B4214

by Hubbell Wiring Device-Kellems 

Catalog ID: B4214

Floor and Wall Boxes, Flush Concrete Floor Box Series, 2-Gang, Rectangular, Cast Iron, Shallow, Semi Adjustable, Brass

  • Corrosion resistant for on-grade applications
  • Leveling feet provide before pour adjustability
  • Oversized threaded conduit access holes for low voltage

Product Details

General

Application - For Use On Concrete
EU RoHS Indicator No
Finish Type Brass
Material Iron, Cast
Series Flush Rectangular - B24 Series
Size 2-Gang
Type Boxes
UPC 783585102504

Certifications and Compliance

Industry Standard(s)
  • CSA File Number LR18416
  • UL Listed File Number E92074

Logistics

Carton Quantity 2