text.skipToContent text.skipToNavigation

B4333

by Hubbell Wiring Device-Kellems 

Catalog ID: B4333

Floor and Wall Boxes, Flush Concrete Floor Box Series, 3-Gang, Rectangular, Cast Iron, Deep, Fully Adjustable, Brass

  • Corrosion resistant for on-grade applications
  • Leveling feet provide before pour adjustability
  • Oversized threaded conduit access holes for low voltage

Product Details

General

Application - For Use On Concrete
EU RoHS Indicator No
Finish Type Brass
Material Iron, Cast
Series Flush Rectangular - B24 Series
Size 3-Gang
Type Boxes
UPC 783585103006

Certifications and Compliance

Industry Standard(s)
  • CSA File Number LR18416
  • UL Listed File Number E92074

Resources/Downloads