HUBBELL
Recessed 4-Gang Concrete Floorbox with Rectangular Cover.
Image of CFB4G25CRE Recessed 4-Gang Concrete Floorbox with Rectangular Cover.

Recessed 4-Gang Concrete Floorbox with Rectangular Cover.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB4G25CRE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang CFB E-Series Box for Rectangular Covers, 2.50" Minimum Depth of Pour, Corrosion Resistant Paint

Recessed 4-Gang concrete floorbox with rectangular cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox includes flush installation cover and 1/2" prepour cap. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

  • Corrosion-Resistant Painted Recessed 4-Gang Rectangular Cover Floorbox
  • For Use In Concrete Floors
  • 3.75" Deep Wiring Chambers
  • Box Includes Installation Cover & 1/2" Prepour Cap
  • 2.50" Minimum Depth of Pour
  • Each Gang Includes (1) 6" Solid #12 AWG Conductor Grounding Pigtail

Pregalvanzied Stamped Steel Box with Corrosion Resistant Paint; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

General

Application

For Use in Concrete Floors

Catalog Number

CFB4G25CRE

Color

Metallic/Green Epoxy Paint

Construction

Fabricated

Knockouts

12

Material

Galvanized Stamped Steel

Mounting Method

Screw Mount Device Mounting Plates

Mounting Type

Field Installed

Number of Gang(s)

4-Gang

Series

Concrete Floorboxes

Size

4-Gang

Style

4-Gang

Type

Recessed

UPC

783585695266

Dimensions

Dimensions

14.57 in x 11.20 in x 2.50 in

Height

2.5 in

Length

14.57 in

Size

4-Gang

Width

11.2 in

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

12

Mounting Method

Screw Mount Device Mounting Plates

Number of Gang(s)

4-Gang