WBP_CFB10G55RCRE_PRODIMAGE
WBP_CFB10G55RCRE_PRODIMAGE
play
WBP_CFB10G55RCRE_Alt6_PRODIMAGE
+2
WBP_CFB10G55RCRE_Alt2_PRODIMAGE

Recessed 8/10-Gang Concrete Floorbox with Round Cover.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CFB10G55RCRE

SystemOne ETERNAL™ Series Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 8/10-Gang CFB E-Series Box for Round Covers, 6.31" Minimum Depth of Pour, Corrosion Resistant Paint

Recessed 8/10-Gang concrete floorbox with round cover, corrosion resistant painted, floorbox for use in concrete floors. The floorbox has 3.75" deep wiring chambers for large AV modules and feed-thru capacity. The floorbox offers the ability for field installed external high capacity hubs (sold separately), includes installation cover. Each gang includes (1) 6" Solid #12 AWG Conductor grounding pigtail.

Pregalvanzied Stamped Steel Box with Corrosion Resistant Paint; Concentric Knock-Outs;High-Capacity Feed-Through (External Hubs Purchased Separately)

Product details

General

Application
For Use in Concrete Floors
Color
Metallic/Green Epoxy Paint
Construction
Fabricated
Knockouts
14
Material
Galvanized Stamped Steel
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
8 or 10-Gang
Series
Concrete Floorboxes
Size
8/10-Gang
Style
8 or 10-Gang
Type
Recessed
UPC
783585695143

Dimensions

Dimensions
14.14 in x 11.09 in x 6.31 in
Height
6.31 in
Length
14.14 in
Width
11.09 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Resources and downloads

Installation Manuals

Sales Drawings

Videos

play
See the features and benefits of Hubbell's SystemOne ETERNAL™ Recessed Concrete Floorboxes

Engineering Drawing