WBP_24GTEMPCVR_PRODIMAGE
WBP_24GTEMPCVR_PRODIMAGE

Replacement Concrete Pour Covers for 2 and 4-Gang Rectangular Recessed Floorboxes.

Brand:

Hubbell Premise Wiring

Catalog ID:

24GTEMPCVR

2 and 4-Gang Rectangular Recessed Concrete Floorboxes, Replacement Covers, (1) 1/2" Deep Yellow PVC Pour Cover and (1) Steel Concrete Pour Cover

Replacement concrete pour covers for 2 and 4-Gang recessed concrete floorboxes. Includes one 1/2" Deep yellow PVC pour cover and one steel concrete pour cover.

  • Replacement Concrete Pour Covers for 2 and 4-Gang Rectangular Recessed Concrete Floorboxes
  • Replacement Covers includes (1) 1/2" Deep Yellow PVC Pour Cover and (1) Steel Concrete Pour Cover

1/2" Deep Yellow PVC Pour Cover and Flush Steel Concrete Pour Cover

Product details

General

Application
For Use in Concrete Floors
Color
Yellow PVC
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Material
PVC and Steel
Mounting Type
Fits into box access opening
Series
Concrete Floorboxes
Style
Replacement Concrete Prepour Covers
Type
Recessed
UPC
783585545479

Dimensions

Dimensions
10.67 in x 6.19 in x 0.73 in
Height
0.73 in
Length
10.67 in
Width
6.19 in

Logistics

Carton Quantity
24