WBP_B2436_PRODIMAGE
WBP_B2436_PRODIMAGE
Discontinued

1-Gang, Rectangular Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

B243641

1-Gang Deep Rectangular Single Flush Concrete Floor Box, Cast Ironl, Fully Adjustable, Single Service, Brass Top.

  • Flush Concrete Rectangular Floorbox
  • Single Gang Cast Iron
  • 3.25" Minumim Depth of Pour
  • Fully-Adjustable

Entièrement réglable ; boîtier en fonte ; moyeux filetés

Product details

General

Application
Application - For Use On
Concrete
Color
Construction
Case Iron
EU RoHS Indicator
No
Finish Type
Laiton
Knockouts
4) 1"
Material
Cast Iron
Mounting Method
Cast Into Concrete
Number of Gang(s)
1-Gang
Series
Flush Rectangular - B24 Series
Size
2-Gang
Type
UPC
783585100500

Dimensions

Dimensions
4.69 in x 4.69 in x 3.15 in
Height
3.15 in
Length
4.69 in
Width
4.69 in

Conductor Related

Cable Entry
From Top

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity
4