WBP_AFB2G25CHI_PRODIMAGE
WBP_AFB2G25CHI_PRODIMAGE

2-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

Brand:

Catalog ID:

AFB2G25CHI

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 2-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover, No Knockouts, Chicago Approved

  • Chicago Approved Recessed 2-Gang Rectangular Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors ¾" to 2" thick
  • Box Includes Installation Cover
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • Plates Available

Chicago Approved

Product details

General

Application
For Use in Raised Access or Wooden Floors
Application - For Use On
Raised Access; Wood
Color
Steel
Construction
Folded
Construction Material - Main
Steel
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Material
Pre Galvanized Steel
Mounting Method
Drop-Into Floor
Mounting Type
Mechanical Mount
Number of Gang(s)
2-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size
Standard Sized Product
Sub Brand
Raised Access Floor Boxes
Type
Recessed Access Floor Box
UPC
783585447209

Dimensions

Dimensions
6.62 in x 12.67 in x 2.88 in
Height
2.88 in
Length
6.62 in
Width
12.67 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
UL 514