WBP_AFB4G25_PRODIMAGE
WBP_AFB4G25_PRODIMAGE
WBP_AFB4G25_cov_off_PRODIMAGE
WBP_AFB4G25_4GAFBCVRBK_PRODIMAGE
WBP_AFB4G25_4GAFBCVRBK_Open_PRODIMAGE

4-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover

Brand:

Catalog ID:

AFB4G25

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang AFB Series, 2.50" Deep Rectangular Box with Installation Cover

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application
  • For Use in Raised Access or Wooden Floors
Application - For Use On
Raised Access; Wood
Color
  • Steel
Construction
Fabricated
Cover Shape
Rectangle
EU RoHS Indicator
Contact Manufacturer
Knockouts
4) 1/2"-1", 8) 1/2"-3/4"
Material
Pre Galvanized Steel
Mounting Method
Drop-Into Floor
Mounting Type
Mechanical Mount
Number of Gang(s)
4-Gang
Series
  • Recessed Rectangular - AFB Series
  • Recessed - AFB Series
Size
4-Gang
Sub Brand
Raised Access/Wood Recessed Floor Boxes
Type
  • Recessed Access Floor Box
  • Recessed Access Floor Box
UPC
783585447322

Dimensions

Dimensions
11.03 in x 10.96 in x 2.69 in
Height
2.69 in
Length
11.03 in
Width
10.96 in

Conductor Related

Cable Entry
Through Cover

Certifications And Compliance

Industry Standard(s)
  • cULus
  • UL514

Logistics

Carton Quantity
1