text.skipToContent text.skipToNavigation

B2422

By Hubbell Wiring Device-Kellems 

Catalog ID: B2422

By Hubbell Wiring Device-Kellems
Catalog ID:  B2422
Flush Concrete Floor Box Series, 2-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Brass Top
  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Add to List

More Options

Where to Buy

Product Details

General

Application Multi Service In-Floor Delivery Systems
Application - For Use On Concrete
Color Brass Flange
Construction Fabricated
EU RoHS Indicator No
Knockouts 6)1/2", 4) 3/4", 4)3/4"-1 1/4"
Material Galvanized Stamped Steel
Mounting Method Cast Into Concrete