text.skipToContent text.skipToNavigation

B2437

By Hubbell Wiring Device-Kellems 

Catalog ID: B2437

By Hubbell Wiring Device-Kellems
Catalog ID:  B2437
Flush Concrete Floor Box Series, 1-Gang, Rectangular Cast Iron Box, Shallow, Fully Adjustable, Single Service, Brass Top
  • Flush Concrete Rectangular Floorbox
  • Single Gang Cast Iron
  • 3.00" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

Add to List

More Options

Where to Buy

Product Details

General

Application Single Service In-Floor Delivery Systems
Application - For Use On Concrete
Color Brass Flange
Construction Case Iron
EU RoHS Indicator No
Finish Type Brass
Knockouts 4) 3/4 in
Material Cast Iron