text.skipToContent text.skipToNavigation

B2503

By Hubbell Wiring Device-Kellems 

Catalog ID: B2503

By Hubbell Wiring Device-Kellems
Catalog ID:  B2503
Flush Concrete Floor Box Series, 1-Gang, Round, Cast Iron Box, Deep, Fully Adjustable, Single Service, Brass Top
  • Corrosion resistant for on-grade applications
  • 1" NPT threaded conduit access holes for power
  • Oversized threaded conduit access holes for low voltage

Fully Adjustable; Cast Iron Box; Threaded Hubs

Add to List

More Options

Where to Buy

Product Details

General

Application Single Service In-Floor Delivery Systems
Application - For Use On Concrete
Color Brass Flange
Construction Case Iron
EU RoHS Indicator No
Knockouts 4) 3/4"
Material Cast Iron
Mounting Method