text.skipToContent text.skipToNavigation

B2529

By Hubbell Wiring Device-Kellems 

Catalog ID: B2529

By Hubbell Wiring Device-Kellems
Catalog ID:  B2529
Flush Concrete Floor Box Series, 1-Gang, Round, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Brass Top
  • Stamped steel construction
  • Concentric knockouts permit various conduit sizes
  • Economical and light weight for above-grade applications

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Add to List

More Options

Where to Buy

Product Details

General

Construction Fabricated
EU RoHS Indicator No
Knockouts 6)1/2", 4)3/4"
Mounting Method Cast Into Concrete
Sub Brand Flush Concrete Floor Boxes
Type Round Galvanized Stamped Steel Box
UPC 783585101804

Dimensions