WBP_B2588275_PRODIMAGE
WBP_B2588275_PRODIMAGE

1-Gang, Round, Cast Iron Box, Non-Adjustable, Single Service, Brass Top

Brand:

Catalog ID:

B2588275

Flush Wooden Floor Box Series, 1-Gang, Round, Cast Iron Box, Non-Adjustable, Single Service, Brass Top

Cast Iron Box; Threaded Hubs

Product details

General

Application
  • Single Service In-Floor Delivery Systems
Application - For Use On
Wood
Color
  • Brass Flange
Construction
Case Iron
EU RoHS Indicator
No
Knockouts
2)3/4", 2)1/2"
Material
Cast Iron
Mounting Method
Cast Into Concrete
Mounting Type
(3) Screw Mount
Number of Gang(s)
1-Gang
Series
Flush Round - B24 Series
Sub Brand
Flush Floor Boxes for Wood Floors
Type
  • Round Cast Iron Box
  • Round Cast Iron Box
UPC
783585871004

Dimensions

Dimensions
3.22 in x 4.09 in x 3.65 in
Height
3.65 in
Length
3.22 in
Width
4.09 in

Conductor Related

Cable Entry
From Top

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity
4