WBP_B4214_PRODIMAGE
WBP_B4214_PRODIMAGE
Discontinued

2-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Brass Top

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

B4214

Flush Concrete Floor Box Series, 2-Gang, Rectangular, Cast Iron Box, Shallow, Semi Adjustable, Brass Top.

  • Corrosion resistant for on-grade applications
  • Leveling feet provide before pour adjustability
  • Oversized threaded conduit access holes for low voltage

Semi Adjustable; Cast Iron Box; Threaded Hubs

Product details

General

Application
Multi Service In-Floor Delivery Systems
Application - For Use On
Concrete
Color
  • Brass
  • Laiton
Construction
Case Iron
EU RoHS Indicator
No
Finish Type
Brass
Knockouts
4) 3/4"
Material
Cast Iron
Mounting Method
Cast Into Concrete
Number of Gang(s)
1-Gang
Series
Flush Rectangular - B24 Series
Size
2-Gang
Type
2-Gang Shallow Rectangular Cast Iron Box
UPC
783585102504

Dimensions

Dimensions
5.46 in x 4.19 in x 2 in
Height
2 in
Length
5.46 in
Width
4.19 in

Conductor Related

Cable Entry
From Top

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity
2