WBP_BA2429_PRODIMAGE
WBP_BA2429_PRODIMAGE
Discontinued

1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Aluminum Top

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

BA2429

Flush Concrete Floor Box Series, 1-Gang, Rectangular, Galvanized Stamped Steel Box, Shallow, Fully Adjustable, Single Service, Aluminum Top

  • Flush Concrete Rectangular Floorbox
  • Single Gang Galvanized Stamped Steel
  • 3.00" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable, PreGalvanized Stamped Steel Box; Concentric Knock-Outs

Product details

General

Application
Single Service In-Floor Delivery Systems
Application - For Use On
Concrete
Color
Aluminum Flange
Construction
Fabricated
EU RoHS Indicator
Contact Manufacturer
Knockouts
6)1/2", 4)3/4",
Material
Composite
Mounting Method
Cast Into Concrete
Number of Gang(s)
1-Gang
Series
Flush Rectangular - B24 Series
Size
1-Gang
Sub Brand
Flush Concrete Floor Boxes
Type
1-Gang Shallow Rectangular Galvanized Stamped Steel Box
UPC
783585545769

Dimensions

Dimensions
6 in x 4.81 in x 2.81 in
Height
2.81 in
Length
6 in
Width
4.81 in

Conductor Related

Cable Entry
From Top

Certifications And Compliance

Industry Standard(s)
  • UL/CSA
  • UL514

Logistics

Carton Quantity
4