text.skipToContent text.skipToNavigation

BA2437

By Hubbell Wiring Device-Kellems 

Catalog ID: BA2437

By Hubbell Wiring Device-Kellems
Catalog ID:  BA2437
Flush Concrete Floor Box Series, 1-Gang, Rectangular, Cast Iron Box, Shallow, Fully Adjustable, Single Service, Aluminum Top
  • Flush Concrete Rectangular Floorbox
  • Single Gang Cast Iron
  • 3.00" Minumim Depth of Pour
  • Fully-Adjustable

Fully Adjustable; Cast Iron Box; Threaded Hubs

Add to List

More Options

Where to Buy

Product Details

General

Application Single Service In-Floor Delivery Systems
Application - For Use On Concrete
Color Aluminum Flange
Construction Fabricated
EU RoHS Indicator Contact Manufacturer
Finish Type Aluminum
Knockouts 4) 3/4"
Material Cast Iron
Mounting Method Cast Into Concrete
Number of Gang(s) 1-Gang</