text.skipToContent text.skipToNavigation

CFB2G30RCR

By multiple brands 

Catalog ID: CFB2G30RCR

By Hubbell Wiring Device-Kellems
Catalog ID:  CFB2G30RCR
Concrete Floorboxes, Galvanized Stamped Steel Box, Recessed, 2-Gang CFB Series Box for Round Covers, 3.75" Minimum Depth of Pour, Corrosion Resistant Paint
  • Corrosion-Resistant Painted Recessed 2-Gang Round Cover Floorbox
  • For Use In Concrete Floors
  • 3.75" Minimum Depth of Pour
  • Each Gang Includes (1) 6" Solid Conductor Grounding Pigtail
  • 2" Threaded Hub CFBHUB2 Sold Seperatly

PreGalvanized Stamped Steel Box; Concentric Knock-Outs; Corrosion Resistant; Round Cover

Add to List

More Options

Where to Buy

Product Details

General

Application For Use in Concrete Floors
Application - For Use On Concrete
Color Metallic/Green Epoxy Paint
Construction Fabricated
Cover Shape Round
Cover Type Round
EU RoHS Indicator Contact Manufacturer
Knockouts 2) 1/2" - 3/4", 8) 1/2"- 1 1/4", 2) 3/4"- 2"
Material Galvanized Stamped Steel
Mounting Method Cast Into Concrete
Number of Gang(s) 2-Gang
Series Recessed - CFB Series
Size 2-Gang
Type 2-Gang Recessed Floor Box
UPC 783585447179

Dimensions

Dimensions 13.8 in x 7.32 in x 3.75 in
Height 3.75 in
Length 13.8 in
Width 7.32 in

Conductor Related

Cable Entry Through Cover

Certifications and Compliance

Industry Standard(s)
  • cULus
  • UL514

Resources and Downloads

Videos

SystemOne Recessed Floor Boxes

Installation/Instruction Manual (IOM)